Pressure gauge PAGN-26-145P-P10
563732
GTIN: 4052568056865
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Type of mounting
Inline installation
Indicating range
0 bar - 10 bar
Pneumatic connection
Cartridge 10 mm
Measurement accuracy class
4

