Solenoid valve VSVA-B-M52-MH-D2-F8-1A1

8033828

GTIN: 4052568655723

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/2-way, single solenoid
Nominal flow rate standardised according to ISO 8778
4100 l/min
Pneumatic connection, port 1
Sub-base size 2 to ISO 5599-1
Electrical connection
Type A - To EN 175301-803
Operating voltage
24 V DC