Pressure gauge PAGN-26-10-P10-RG

8090378

GTIN: 4052568462178

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Type of mounting
Inline installation
Indicating range
0 bar - 10 bar
Pneumatic connection
Cartridge 10 mm
Measurement accuracy class
4
Indicating range
0 MPa - 1 MPa