Compact cylinder ADN-S-40-25-I-P-A-F1A
8142880
GTIN: 4052568571450
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
40 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
754 N
Stroke
25 mm
Cushioning
Elastic cushioning rings/plates at both ends



