Switch over to safety by simply retrofitting. With the safety couplings NPHS, you can even decouple pressurised systems in complete safety. The NPHS are available in two variants: the polymer NPHS-D6-P-* and the high-performance metal NPHS-D6-M-*.
The metal variant of the integrated hand slide valve enables pressure-free coupling and decoupling. This helps you to avoid workplace accidents, disconnect pneumatic connections without decoupling and reduce your energy costs.
An optimised push/pull mechanism ensures the safety function in the polymer variant. Thus NPHS can be coupled and decoupled without much manual force.
NPHS is compatible with conventional safety couplings KD(M)S6/KSS6.
In addition, the metal variant is compatible with standard couplings KD4/KS4. The KS4 plug can also be used on the NPHS-D6-M-* thanks to the hand slide valve.
This makes it really easy to change over your installations and systems to safety couplings!