Piezo valve VEVP

The valve VEVP offers precise pressure control with minimal power consumption. It has been specially developed for the valve terminal VTEP and has four piezo valves in a bridge circuit. This enablesstandard and low pressure applications to be precisely controlled.
  • Developed for valve terminal VTEP
  • High precision with very low power consumption
  • Valve status indication via LED
  • 4 piezo valves in a bridge circuit for precise control
  • Available in two versions: Standard and low pressure
  • Easy to replace thanks to screw mounting on the connecting plate