• Products
  • Downloads

The versatile multi-axis gantry EXCL

Space-saving innovation: multi-axis gantry EXCL for efficient laboratory applications

Miniaturisation is an important trend in many laboratory applications. The multi-axis gantry EXCL, with its small footprint and PCB-based motion controls, was specifically developed to save valuable space when designing systems and devices. The functionality of the system can be extended with two independently moving Z-axes.

Optimise your analytical processes in the LifeTech sector

The EXCL is ideal, for example, for analytical processes where sample vessels are to be opened and liquid samples pipetted in the same three-dimensional gantry. The optional second Z-axis enables two front units to move independently of each other, such as the rotary gripper module EHMD and pipette DHOP.

In operation: all functions in one compact handling unit

Sample preparation with EXCL and additional Festo components

  • Picking up sample vessels from a rack and rotating them – with rotary gripper module EHMD
  • Taking a liquid sample and transferring it to a microwell plate for further analysis – with smart pipette DHOE
  • Dispensing reagents into the microwell plate – with dispense head VTOE
  • Completing rinsing procedures in the ELISA process – with dispense head VTOI