Solenoid valve VSVA-B-T32U-MH-D1-F8-1B2

8033719

GTIN: 4052568655068

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
2x3/2 open monostable
Nominal flow rate standardised according to ISO 8778
1400 l/min
Pneumatic connection, port 1
Sub-base size 1 to ISO 5599-1
Electrical connection
Type B
Operating voltage
24 V DC