Controller CECC

Besides IO-Link master and a device interface, the compact and highly versatile controller with CODESYS also offers a digital I/O or serial interface module.
  • Compact programmable logic controller
  • Programming with CoDeSys to IEC 61131-3
  • 12 digital inputs, 8 digital outputs, and also two high-speed counters up to 200 kHz
  • Ethernet 10/100 Mbit/s
  • USB interface for data transfer