Round cylinder CRDSNU
The stainless steel round cylinder CRDSNU in clean design is the perfect choice for the most demanding ambient conditions.
- Corrosion resistant against aggressive ambient conditions
- Easy-to-clean design
- Long service life thanks to optional dry-running seal
- Wide range of variants for customised applications
- Self-adjusting pneumatic end-position cushioning saves time during commissioning and adapts optimally to load and speed changes
- Suitable for direct contact with food according to European Regulation (EC) No. 1935/2004
- FDA-compliant seal and NSF-H1 lubrication