Suction gripper, oval ESG-X
With approximately 5000 variants, the ESG series offers a very comprehensive range of solutions. You can choose from different material properties, suction cup shapes, temperature ranges and retaining brackets.
- Modular system of suction cup holders and suction cups with over 2000 variants
- Optionally with angle compensator, height compensator, filter
- Suction cup shape oval, flat
- 11 suction cup sizes
- Suction cup volume 0.064 ... 10.17 cm³
- Vacuum connection: push-in connector or barbed fitting for plastic tubing, threaded connection