Please note: A newer product is available.

More products of this category can be seen here: Classic

Please contact Festo for alternatives

Compact cylinder ADVUL-80-50-P-A

156918

GTIN: 4052568121686

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
80 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
3016 N
Stroke
50 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch