Please note: A newer product is available.

More products of this category can be seen here: Classic

Please contact Festo for alternatives

Compact cylinder AEVUZ-32-20-A-P-A

157275

GTIN: 4052568124847

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Single-acting - Pulling
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
382 N
Stroke
20 mm
Cushioning
Elastic cushioning rings/plates at both ends