• product.product.details.tabs.products
  • product.product.details.tabs.supportPortal
  • product.product.details.tabs.diagramToolList

Attractively priced plastic tubing PEN

The tube for your standard applications:
Together with the fittings QS, PEN offers the optimal complete solution. This combination offers a versatile range of applications and is optimally designed for continuous, trouble-free operation of your systems.

Versatile in use – at an attractive price

The cost-effective tubing PEN is ideal for standard pneumatic applications. Together with the fittings of the QS series, it creates a complete technical package that is economical too.

Reliable compressed air supply

PEN doesn't suffer from cracking caused by hydrolysis, whether it is used in standard applications or in contact with water at up to 50 °C.

High abrasion resistance in areas with a high friction ratio

In applications with an increased friction ratio, such as cable chains, the tubing PEN demonstrates its excellent abrasion behaviour. When correctly installed, with the minimum permissible radius in the installation space, the tubing PEN is very durable, even with highly dynamic motions.

It is quick to install thanks to proven plug-and-work

Connecting and disconnecting is made really quick and easy with the fittings QS in the usual Festo quality thanks to their proven sealing and release principle.

Application example:
Assembly line with low alternating bending cycles