Standards-based cylinder DSBC
Standards-based profile cylinder to ISO 15552 with a wide variety of mounting options.
- Self-adjusting pneumatic end-position cushioning saves time during commissioning and adapts optimally to load and speed changes
- ISO 15552 (ISO 6431, VDMA 24562)
- Sustainable thanks to extended life cycle and easier repairs
- Standard profile with two sensor slots
- Wide range of variants for customised applications
- Comprehensive range of mounting accessories for just about every type of installation
- For position sensing
- Variants recommended for production systems for manufacturing lithium-ion batteries