The store will not work correctly when cookies are disabled.
Festo maakt gebruik van cookies voor het verbeteren van de performance, het optimaliseren van de functionaliteit, het analyseren van de toegang en het personaliseren van de content en weergave. U kunt te allen tijde bezwaar maken tegen het gebruik van cookies. Meer informatie hierover vindt u in onze richtlijnen voor de gegevensbescherming en ons cookiebeleid.
These include cookies that enable Festo to optimise the website based on users' behaviour (tracking) and are stored anonymously.
These cookies assist users in that optimum suggestions are made based on users' behaviour.
These cookies enhance the functions and convenience of the website. For example, encrypted user data can be stored in them for an automatic logon. These cookies can be stored for a long time.
These cookies are used for enabling the basic function of the Festo website and the online shop. These cookies cannot be deselected.
Shorten your cycle times by up to 70%! With “Soft Stop”, you can implement highly dynamic yet gentle positioning motion without wearprone shock absorbers. This reduces maintenance times, increases the service life of your system and thus enhances your productivity.