Angle seat valve VZXF-L-M22C-M-B-G1-230-H3B1-50-10

1002505

GTIN: 4052568226060

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve G1 as per DIN ISO 228
Flow rate Kv
9.6 m³/h
Medium pressure
0 bar - 10 bar
Nominal width
23 mm