Angle seat valve VZXF-L-M22C-M-A-G114-290-H3B1-50-10

1002506

GTIN: 4052568226077

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve G1 1/4 as per DIN ISO 228
Flow rate Kv
19 m³/h
Medium pressure
0 bar - 10 bar
Nominal width
29 mm