Angle seat valve VZXF-L-M22C-M-A-G112-350-H3B1-50-8

1002508

GTIN: 4052568226091

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve G1 1/2 as per DIN ISO 228
Flow rate Kv
23 m³/h
Medium pressure
0 bar - 8 bar
Nominal width
35 mm