Angle seat valve VZXF-L-M22C-M-B-G112-350-H3B1-50-6

1002509

GTIN: 4052568226107

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve G1 1/2 as per DIN ISO 228
Flow rate Kv
16.5 m³/h
Medium pressure
0 bar - 6 bar
Nominal width
35 mm