Angle seat valve VZXF-L-M22C-M-A-G12-130-M1-V4V4T-50-16

1002512

GTIN: 4052568226138

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve G1/2 as per DIN ISO 228
Flow rate Kv
3.8 m³/h
Medium pressure
0 bar - 16 bar
Nominal width
13 mm