Angle seat valve VZXF-L-M22C-M-B-G12-130-M1-V4V4T-50-40

1002513

GTIN: 4052568226145

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve G1/2 as per DIN ISO 228
Flow rate Kv
3.3 m³/h
Medium pressure
0 bar - 40 bar
Nominal width
13 mm