Angle seat valve VZXF-L-M22C-M-B-G1-240-M1-V4V4T-80-22

1002526

GTIN: 4052568226268

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve G1 as per DIN ISO 228
Flow rate Kv
12 m³/h
Medium pressure
0 bar - 22 bar
Nominal width
24 mm