Angle seat valve VZXF-L-M22C-M-A-N2-430-H3B1-50-4
1002543
GTIN: 4052568226435
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Cable connection
Threaded sleeve 2 NPT as per ANSI/ASME B 1.20.1
Flow rate Kv
28 m³/h
Medium pressure
0 bar - 4 bar
Nominal width
43 mm

