Angle seat valve VZXF-L-M22C-M-A-N112-350-M1-V4V4T-50-7

1002557

GTIN: 4052568226572

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve 1 1/2 as per ANSI/ASME B 1.20.1
Flow rate Kv
25 m³/h
Medium pressure
0 bar - 7 bar
Nominal width
35 mm