Angle seat valve VZXF-L-M22C-M-B-N2-450-M1-V4V4T-50-3

1002562

GTIN: 4052568226626

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve 2 NPT as per ANSI/ASME B 1.20.1
Flow rate Kv
19.5 m³/h
Medium pressure
0 bar - 3 bar
Nominal width
45 mm