Solenoid coil BMSFW-120/60

104080

GTIN: 4052568307516

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
3-pin - Plug flags with connection diagram as per Festo standard for MSSD-F
Type of mounting
With knurled nut
Coil characteristics
120 V AC: 60 Hz, initial power 10.0 VA, holding power 8 VA
Degree of protection
IP65