Swivel/gripper unit HGDS-PP-16-P1-A-B

1187959

GTIN: 4052568228231

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Gripping force per gripper jaw at 6 bar, closing
51 N
Stroke per gripper jaw
4.5 mm
Swivel angle
210 deg
Position sensing, pneumatic gripper
With proximity switch
Theoretical torque at 6 bar
1.25 Nm