Barb T-fitting TCN-1/8-PK-3

11961

GTIN: 4052568021313

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread G1/8
Pneumatic connection 2
for pneumatic tubing outside diameter 4 mm
Nominal width
2 mm
Ambient temperature
0 °C - 60 °C