Plastic tubing PU-13-SW

12133

GTIN: 4052568021405

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
17.6 mm
Inside diameter
13 mm
Operating pressure for entire temperature range
-0.95 bar - 10 bar
Ambient temperature
-35 °C - 60 °C