Barbed elbow fitting LCN-M5-PK-4

12258

GTIN: 4052568021450

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread M5
Pneumatic connection 2
for pneumatic tubing outside diameter 6 mm
Nominal width
2.9 mm
Ambient temperature
0 °C - 60 °C