Solenoid coil MSN1G-24DC-OD
123060
GTIN: 4052568006280
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Electrical connection
3-pin - Type A - As per DIN EN 175301-803
Type of mounting
Clamped - With retaining clamp - With accessories
Coil characteristics
24 V DC: 2.5 W
Degree of protection
IP65
