Flat cylinder EZH-1,5/6,5-10
13009
GTIN: 4052568065928
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
3 mm - Equivalent diameter
Theoretical force at 6 bar, advancing
3.8 N
Stroke
10 mm
Cushioning
No cushioning

