Push-in sleeve QSH-8-4

130625

GTIN: 4052568023829

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
Push-in sleeve Ø 8 mm
Pneumatic connection 2
Push-in sleeve Ø 4 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar
Ambient temperature
-10 °C - 80 °C
Nominal width
2.3 mm