Push-in bulkhead connector QSSK-12

130641

GTIN: 4052568023911

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
for pneumatic tubing outside diameter 12 mm
Pneumatic connection 2
for pneumatic tubing outside diameter 12 mm
Ambient temperature
-10 °C - 80 °C
Nominal width
6.3 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar