Cartridge QSPLLK10-4

132603

GTIN: 4052568028022

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
Cartridge 10 mm
Pneumatic connection 2
for pneumatic tubing outside diameter 4 mm
Ambient temperature
-5 °C - 60 °C
Nominal width
2.3 mm