Solenoid coil MSFG-24/42-50/60-DS
13264
GTIN: 4052568065997
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Electrical connection
Type A - As per DIN EN 175301-803
Type of mounting
With knurled nut
Coil characteristics
42 V AC: 50/60 Hz, initial power 9.0 VA, holding power 7.0 VA
Degree of protection
IP65
