Cartridge QSPLLK18-10

132640

GTIN: 4052568028176

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
Cartridge 18 mm
Pneumatic connection 2
for pneumatic tubing outside diameter 10 mm
Ambient temperature
-5 °C - 60 °C
Nominal width
6.4 mm