Cartridge QSPLLKG10-3
132861
GTIN: 4052568028343
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection 1
Cartridge 10 mm
Pneumatic connection 2
for pneumatic tubing outside diameter 3 mm
Ambient temperature
-5 °C - 60 °C
Nominal width
1.8 mm
