Plastic tubing PAN-V0-10X1,25-BL
132907
GTIN: 4052568259235
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Outside diameter
12 mm
Inside diameter
7.5 mm
Temperature-dependent operating pressure
-0.95 bar - 12 bar
Ambient temperature
-30 °C - 90 °C
