Cartridge QSPKG14-6

132930

GTIN: 4052568028664

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
Cartridge 14 mm
Pneumatic connection 2
for pneumatic tubing outside diameter 6 mm
Ambient temperature
-5 °C - 60 °C
Nominal width
3.5 mm