Push-in fitting QSM-M3-2

133027

GTIN: 4052568029104

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread M3
Pneumatic connection 2
for pneumatic tubing outside diameter 2 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar
Ambient temperature
-10 °C - 80 °C
Nominal width
0.9 mm