Push-in connector QSM-3-2

133029

GTIN: 4052568029128

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
for pneumatic tubing outside diameter 3 mm
Pneumatic connection 2
for pneumatic tubing outside diameter 2 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar
Ambient temperature
-10 °C - 80 °C
Nominal width
1.1 mm