Push-in fitting NPQP-D-R14-Q6-FD-P10
133044
GTIN: 4052568029272
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection 1
External thread R1/4
Pneumatic connection 2
for pneumatic tubing outside diameter 6 mm
Temperature-dependent operating pressure
-0.95 bar - 10 bar
Ambient temperature
-20 °C - 60 °C
Nominal width
3.4 mm
