Push-in fitting NPQP-D-R14-Q10-FD-P10

133047

GTIN: 4052568029302

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread R1/4
Pneumatic connection 2
for pneumatic tubing outside diameter 10 mm
Temperature-dependent operating pressure
-0.95 bar - 10 bar
Ambient temperature
-20 °C - 60 °C
Nominal width
6.2 mm