Push-in L-connector NPQP-L-Q12-E-FD-P10

133109

GTIN: 4052568029890

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
for pneumatic tubing outside diameter 12 mm
Pneumatic connection 2
for pneumatic tubing outside diameter 12 mm
Temperature-dependent operating pressure
-0.95 bar - 10 bar
Ambient temperature
-20 °C - 60 °C
Nominal width
10 mm