Push-in Y-connector QSY-6H-B

133145

GTIN: 4052568030247

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
Push-in sleeve Ø 6 mm
Pneumatic connection 2
for pneumatic tubing outside diameter 6 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar
Ambient temperature
-10 °C - 80 °C
Nominal width
3.1 mm