Push-in Y-connector QSY-10H-B

133148

GTIN: 4052568030278

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
Push-in sleeve Ø 10 mm
Pneumatic connection 2
for pneumatic tubing outside diameter 10 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar
Ambient temperature
-10 °C - 80 °C
Nominal width
5.9 mm