Push-in fitting QS-1/8-4-I-100

133191

GTIN: 4052568259341

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread R1/8
Pneumatic connection 2
for pneumatic tubing outside diameter 4 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar
Ambient temperature
-10 °C - 80 °C
Nominal width
2.6 mm