Fitting NPCK-C-D-G18-K6

1366257

GTIN: 4052568061869

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread G1/8
Pneumatic connection 2
for pneumatic tubing outside diameter 6 mm
Nominal width
2.9 mm
Operating pressure for entire temperature range
-0.95 bar - 12 bar